(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
New Color Cleaner KK-B

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

New Color Cleaner
Part Number: KK-B

Standard Unit Price: 126,154 IDR Special Price 126,154 IDR
Quantity: 1 pc.
Days to Ship: 12 Day(s)

[Features]
· Ideal for use when color coding by area under HACCP.
· Hygienic thanks to the use of an inorganic antibacterial sponge.
· Will not mark thanks to special polyester treatment.

Specifications of KK-B

  • Product Model
    Sponge
  • Sponge Type
    No Abrasive Particles
  • Longitudinal(mm)
    160
  • Thickness(mm)
    35
  • Side(mm)
    80
  • Color
    Blue
  • Trusco Code
    308-8626
  • Mass(g)
    19
  • Features
    Excellent for dividing areas by color as an HACCP countermeasure.

Please check the type/dimensions/specifications of the part KK-B in the New Color Cleaner series.

Product Specifications

Features

●It is optimum for use as an HACCP countermeasure for color coding areas.
●Hygienic using inorganic antibacterial sponge.

Specification

●L x W x Thickness(mm):155 x 80 x 35

Materials

●Polyester film, inorganic antibacterial sponge

Products like this...

Part Number
KK-G
KK-R
KK-Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Trusco Code Amount Of Content

126,154 IDR

1 Piece(s) 12 Day(s) Green308-8634-

126,154 IDR

1 Piece(s) 12 Day(s) Red308-8642-

126,154 IDR

1 Piece(s) 12 Day(s) Yellow308-8651-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)