(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

"All-Core Drill L150 Series LV Type" (SDSplus Shank)

"All-Core Drill L150 Series LV Type" (SDSplus Shank)

A simple design specialized for hole-punching performance reduces the weight. Ideal effective length of 150 mm, calculated based on composite building material thickness, is applied to all sizes. The amount of discharged chips increases dramatically, and boring workability is improved. Because the state of the remaining material can be confirmed easily, the material can be removed smoothly. Work material: Mortar, Block, Brick, Ceramic siding, Gypsum board.

Part Number

Configured Part Number is shown.

Part Number
LV-25-SDS
LV-29-SDS
LV-32-SDS
LV-35-SDS
LV-38-SDS
LV-40-SDS
LV-50-SDS
LV-60-SDS
LV-65-SDS
LV-70-SDS
LV-75-SDS
LV-80-SDS
LV-90-SDS
LV-100-SDS
LV-110-SDS
LV-120-SDS
LV-130-SDS
LV-150-SDS
LV-160-SDS
LV-170-SDS
LV-180-SDS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter
(mm)
JAN Code Trusco Code Mass
(g)
Application

1,423,077 IDR

1 Piece(s) 8 Day(s) or more 254996620347129397-4081346Work material: Mortar, Block, Brick, Ceramic siding, Gypsum board.

1,423,077 IDR

1 Piece(s) 8 Day(s) or more 294996620347136397-4090406Work material: Mortar, Block, Brick, Ceramic siding, Gypsum board.

1,496,923 IDR

1 Piece(s) 8 Day(s) or more 324996620347143397-4103406Work material: Mortar, Block, Brick, Ceramic siding, Gypsum board.

1,496,923 IDR

1 Piece(s) 8 Day(s) or more 354996620347150397-4111456Work material: Mortar, Block, Brick, Ceramic siding, Gypsum board.

1,572,308 IDR

1 Piece(s) 8 Day(s) or more 384996620347167481-0856502Work material: Mortar, Block, Brick, Ceramic siding, Gypsum board, Plain concrete.

1,647,692 IDR

1 Piece(s) 8 Day(s) or more 404996620347174432-6725506Work material: Mortar, Block, Brick, Ceramic siding, Gypsum board, Plain concrete.

1,647,692 IDR

1 Piece(s) 8 Day(s) or more 504996620347198397-4120606Work material: Mortar, Block, Brick, Ceramic siding, Gypsum board.

1,721,538 IDR

1 Piece(s) 8 Day(s) or more 604996620347211481-0864772Work material: Mortar, Block, Brick, Ceramic siding, Gypsum board, Plain concrete.

1,796,923 IDR

1 Piece(s) 8 Day(s) or more 654996620347228397-4138786Work material: Mortar, Block, Brick, Ceramic siding, Gypsum board.

1,946,154 IDR

1 Piece(s) 8 Day(s) or more 704996620347235397-4146851Work material: Mortar, Block, Brick, Ceramic siding, Gypsum board.

2,021,538 IDR

1 Piece(s) 8 Day(s) or more 754996620347242432-6733946Work material: Mortar, Block, Brick, Ceramic siding, Gypsum board, Plain concrete.

2,095,385 IDR

1 Piece(s) 8 Day(s) or more 804996620347259397-4154991Work material: Mortar, Block, Brick, Ceramic siding, Gypsum board.

2,246,154 IDR

1 Piece(s) 8 Day(s) or more 904996620347273481-08721145Work material: Mortar, Block, Brick, Ceramic siding, Gypsum board, Plain concrete.

2,393,846 IDR

1 Piece(s) 8 Day(s) or more 1004996620347297397-40491271Work material: Mortar, Block, Brick, Ceramic siding, Gypsum board.

2,544,615 IDR

1 Piece(s) 8 Day(s) or more 1104996620347303397-40571501Work material: Mortar, Block, Brick, Ceramic siding, Gypsum board.

2,695,385 IDR

1 Piece(s) 8 Day(s) or more 1204996620347310397-40651601Work material: Mortar, Block, Brick, Ceramic siding, Gypsum board.

3,592,308 IDR

1 Piece(s) 8 Day(s) or more 1304996620347327481-08131755Work material: Mortar, Block, Brick, Ceramic siding, Gypsum board, Plain concrete.

4,190,769 IDR

1 Piece(s) 8 Day(s) or more 1504996620347341481-08212115Work material: Mortar, Block, Brick, Ceramic siding, Gypsum board, Plain concrete.

4,489,231 IDR

1 Piece(s) 8 Day(s) or more 1604996620347358397-40732326Work material: Mortar, Block, Brick, Ceramic siding, Gypsum board.

4,789,231 IDR

1 Piece(s) 8 Day(s) or more 1704996620347365481-08302555Work material: Mortar, Block, Brick, Ceramic siding, Gypsum board, Plain concrete.

5,238,462 IDR

1 Piece(s) 8 Day(s) or more 1804996620347372481-08482765Work material: Mortar, Block, Brick, Ceramic siding, Gypsum board, Plain concrete.

Loading...

  1. 1

Basic Information

Effective Length(mm) 150 Blade thickness(mm) 2 shank SDSplus
Features The simple design specializing in boring performance realized weight reduction of the product. An ideal effective length of 150 mm that was calculated from the thickness of a composite building material was applied to all sizes. The amount of discharged chips increased dramatically, and boring workability improved. Because the state of the remaining material can be confirmed easily, the material can be removed smoothly. Compatible Model Lightweight Hammer Drill Blade part Carbide stainless steel tip
Center Pin Alloy Steel (Tip Part: Carbide Tip)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)