(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Packing String, PP Cord, Large Roll, 230 to 470 m

Click this image to zoom it.

Move the mouse over the image to zoom

Packing String, PP Cord, Large Roll, 230 to 470 m

Standard Unit Price:
412,154 IDR
Days to Ship :
Quote

[Features]
· Stretches only minimally and is soft to the touch. Incorporates several tapes into 1 cord via thermal welding for superior strength.
[Applications]
· For binding of ceramics, guiding tree growth, etc.

Basic Specifications

  • Material
    Polypropylene (PP)
  • Color
    White
  • Features
    Very little elasticity and soft to the touch. It is strong as it is made by welding several tapes into one.
  • Use
    Tying of ceramic items, wrapping of garden plants, etc.
  • Mass(g)
    1500
  • 1 Roll

Catalog

Japanese Only

Part Number

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 6
  • 8
  • 10
  • Clear
Length(m)

Refine by

  • 230
  • 300
  • 470
  • Clear
Trusco Code

Refine by

  • 367-6340
  • 367-6331
  • 367-6323
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
1 Roll
6
470
367-6323
Quote
412,154 IDR

Part Number : PC-T200
Days to Ship Quote
Standard Unit Price 412,154 IDR
Quantity 1 Roll

Specificationtitle

  • Material
    Polypropylene (PP)
  • Width(mm)
    6
  • Length(m)
    470
  • Color
    White
  • Trusco Code
    367-6323
  • Features
    Very little elasticity and soft to the touch. It is strong as it is made by welding several tapes into one.
  • Use
    Tying of ceramic items, wrapping of garden plants, etc.
  • Mass(g)
    1500
1 Roll
8
300
367-6331
Quote
412,154 IDR

Part Number : PC-T300
Days to Ship Quote
Standard Unit Price 412,154 IDR
Quantity 1 Roll

Specificationtitle

  • Material
    Polypropylene (PP)
  • Width(mm)
    8
  • Length(m)
    300
  • Color
    White
  • Trusco Code
    367-6331
  • Features
    Very little elasticity and soft to the touch. It is strong as it is made by welding several tapes into one.
  • Use
    Tying of ceramic items, wrapping of garden plants, etc.
  • Mass(g)
    1500
1 Roll
10
230
367-6340
Quote
412,154 IDR

Part Number : PC-T400
Days to Ship Quote
Standard Unit Price 412,154 IDR
Quantity 1 Roll

Specificationtitle

  • Material
    Polypropylene (PP)
  • Width(mm)
    10
  • Length(m)
    230
  • Color
    White
  • Trusco Code
    367-6340
  • Features
    Very little elasticity and soft to the touch. It is strong as it is made by welding several tapes into one.
  • Use
    Tying of ceramic items, wrapping of garden plants, etc.
  • Mass(g)
    1500