(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Work Socks, Rounded Tip Type (5 Pairs) TSG-530

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Work Socks, Rounded Tip Type (5 Pairs)
Part Number: TSG-530

Standard Unit Price: 466,308 IDR Special Price 466,308 IDR
Quantity: 1 Pack (5 pcs)
Days to Ship: 1 Day(s)

Comes with heel and support.
Round-toe type
Material: Cotton, polyester, polyurethane

Specifications of TSG-530

  • Product Type
    Socks
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Color
    White Type
  • Other
    Option
  • Standard
    No Standard
  • Color Details
    Ivory/Black
  • Size Details
    24.0~26.0cm
  • Trusco Code
    279-1633
  • Specifications
    Round toe tip type
  • Material
    Cotton/Polyester/Polyurethane
  • Mass
    275 g/pack

Please check the type/dimensions/specifications of the part TSG-530 in the Work Socks, Rounded Tip Type (5 Pairs) series.

Product Specifications

Specification

●Rounded ends type
●Size:24.0 to 26.0cm
●Antibacterial deodorizing
●Color:Ivory/Black

Materials

●Cotton/Polyester/Polyurethane

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)