(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
LED Light Bulb, Variable Type Socket E17

LED Light Bulb, Variable Type Socket E17

Standard Unit Price:
144,154 IDR
Days to Ship :
Quote

[Features]
· LED bulbs with high rectilinearity do not disperse light when diagonally attached, but when this socket is used, it can evenly and efficiently illuminate downward.
· It can be moved up and down and swung by up to 30°.
· Because it is capable of a 330° horizontal rotation, it can be aimed directly below.

Basic Specifications

  • Product Type
    Related Products
  • Type
    Other
  • Mouth Ring
    E17
  • Applicable Lamp
    LED Light Bulb
  • Trusco Code
    412-6114
  • Mass(g)
    30
  • Width(mm)
    73
  • Depth(mm)
    38
  • Height(mm)
    30
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
144,154 IDR

Part Number : DS17-10
Days to Ship Quote
Standard Unit Price 144,154 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Products
  • Type
    Other
  • Mouth Ring
    E17
  • Applicable Lamp
    LED Light Bulb
  • Trusco Code
    412-6114
  • Mass(g)
    30
  • Width(mm)
    73
  • Depth(mm)
    38
  • Height(mm)
    30

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)