(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
FEC Ceralux Ace PRO

FEC Ceralux Ace PRO

Standard Unit Price:
4,835,385 IDR
Days to Ship :
8 Day(s) or more

[Characteristics]
?By using the ceramic arc tube, it is a state-of-the-art lamp that has high performance in all aspects of the color, the energy-savings, and life span.
?It has a long life span, and the light is always bright.
?It achieved excellent color rendering properties of RA70 or more and excellent color reproducibility of the irradiated object.
[Applications]
?It is recommended to use where brightness, color, and maintenance are all important
It supports general factory lighting and lighting in a strict work place.

Basic Specifications

  • Product Type
    Light Bulb / Lamp
  • Type
    Other
  • Power Consumption(W)
    190
  • Mouth Ring
    E39
  • Total Luminous Flux(lm)
    21000
  • Major Diameter(mm)
    90
  • Total Length(mm)
    240
  • Rated Life(Hours)
    24000
  • Trusco Code
    400-5627
  • Mass(g)
    210
  • Material
    Ceramic Tungsten, Hard Glass
  • Features
    It is a cutting edge lamp that boasts the best in everything including the visual performance of color, energy saving and life thanks to the use of ceramic luminous tube. It does not only have a long life but it also retains its brightness until the end of its life. Realizes color rendering property of Ra 70 or more, which signifies an excellent color reproductivity.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
4,835,385 IDR

Part Number : M190FCLSP-W/BUD
Days to Ship 8 Day(s) or more
Standard Unit Price 4,835,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Light Bulb / Lamp
  • Type
    Other
  • Power Consumption(W)
    190
  • Mouth Ring
    E39
  • Total Luminous Flux(lm)
    21000
  • Major Diameter(mm)
    90
  • Total Length(mm)
    240
  • Rated Life(Hours)
    24000
  • Trusco Code
    400-5627
  • Mass(g)
    210
  • Material
    Ceramic Tungsten, Hard Glass
  • Features
    It is a cutting edge lamp that boasts the best in everything including the visual performance of color, energy saving and life thanks to the use of ceramic luminous tube. It does not only have a long life but it also retains its brightness until the end of its life. Realizes color rendering property of Ra 70 or more, which signifies an excellent color reproductivity.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)