(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
FEC Ceralux Ace PRO

FEC Ceralux Ace PRO

Standard Unit Price:
4,578,462 IDR
Days to Ship :
8 Day(s) or more

[Features]
·This state-of-the-art lamp boasts high performance in terms of color visibility, energy efficiency, and long life thanks to the use of a ceramic arc tube.
·It has a long life and maintains brightness until the end of its life.
·Comes standard with UV cut coating.
·It achieves a color rendering index of Ra80 or higher, which is excellent in color reproducibility of irradiated objects.
[Applications]
·Recommended when all of brightness, color appearance, and maintainability are important
·From general factory lighting to rigorous workshop lighting
[Materials]
·Ceramic ● Tungsten ● Hard glass

Basic Specifications

  • Product Type
    Light Bulb / Lamp
  • Type
    Other
  • Power Consumption(W)
    110
  • Mouth Ring
    E39
  • Total Luminous Flux(lm)
    12800
  • Major Diameter(mm)
    90
  • Total Length(mm)
    240
  • Rated Life(Hours)
    18000
  • Trusco Code
    400-5601
  • Mass(g)
    210
  • Material
    Ceramic Tungsten, Hard Glass
  • Features
    It is a cutting edge lamp that boasts the best in everything including the visual performance of color, energy saving and life thanks to the use of ceramic luminous tube. It does not only have a long life but it also retains its brightness until the end of its life. Realizes color rendering property of Ra 70 or more, which signifies an excellent color reproductivity.
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
4,578,462 IDR

Part Number : M110FCLSP-W/BUD
Days to Ship 8 Day(s) or more
Standard Unit Price 4,578,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Light Bulb / Lamp
  • Type
    Other
  • Power Consumption(W)
    110
  • Mouth Ring
    E39
  • Total Luminous Flux(lm)
    12800
  • Major Diameter(mm)
    90
  • Total Length(mm)
    240
  • Rated Life(Hours)
    18000
  • Trusco Code
    400-5601
  • Mass(g)
    210
  • Material
    Ceramic Tungsten, Hard Glass
  • Features
    It is a cutting edge lamp that boasts the best in everything including the visual performance of color, energy saving and life thanks to the use of ceramic luminous tube. It does not only have a long life but it also retains its brightness until the end of its life. Realizes color rendering property of Ra 70 or more, which signifies an excellent color reproductivity.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)