(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
LED Eye Lamp, Lamp Holder (Projector)

LED Eye Lamp, Lamp Holder (Projector)

Standard Unit Price:
758,462 IDR
Days to Ship :
8 Day(s) or more

[Features]
·It is a popular type which pursued ease of use
·It is compatible with EYE LAMP and boasts high versatility in combination with a wide variety of fittings (connectors)

Basic Specifications

  • Product Type
    Related Products
  • Type
    Other
  • Applicable Lamp
    Ai Lamp RF90 to 180 WH, self ballasted mercury light BHRF160WH
  • Detailing Type
    Lamp Holder (Projector)
  • Trusco Code
    385-5155
  • Mass(g)
    390
  • Features
    Easy-to-use normal type. Eye lamp compliant, boasting a great range of applications when combined with a wide variety of fittings (connecting parts).
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
K0
1 unit
8 Day(s) or more
758,462 IDR

Part Number : K0
Days to Ship 8 Day(s) or more
Standard Unit Price 758,462 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Related Products
  • Type
    Other
  • Applicable Lamp
    Ai Lamp RF90 to 180 WH, self ballasted mercury light BHRF160WH
  • Detailing Type
    Lamp Holder (Projector)
  • Trusco Code
    385-5155
  • Mass(g)
    390
  • Features
    Easy-to-use normal type. Eye lamp compliant, boasting a great range of applications when combined with a wide variety of fittings (connecting parts).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)