(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
P-Line Ink-Pot Just (Automatic Winding)

Click this image to zoom it.

Move the mouse over the image to zoom

P-Line Ink-Pot Just (Automatic Winding)

Standard Unit Price:
604,616 IDR
Days to Ship :
1 Day(s)

[Features]
· Rubber packing is strategically used to prevent ink leakage and to stop the ink from drying out, enabling long-term use.
· Uses a clippers-shaped tip head that allows accurate ink marking even in narrow places.
· Includes a cotton weight that allows the ink to be loaded evenly on the string.
· Includes a backstop mechanism to prevent damage to the spring.
[Applications]
· Marking work using ink.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Chalk reel
  • Color
    Red
  • Thread length(m)
    20
  • Automatic wind-up length(m)
    7.5
  • Trusco Code
    377-2195
  • Mass(g)
    145g
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
1 Day(s)
604,616 IDR

Part Number : PS-JUST-R
Days to Ship 1 Day(s)
Standard Unit Price 604,616 IDR

Specificationtitle

  • Product Type
    Chalk reel
  • Color
    Red
  • Thread length(m)
    20
  • Automatic wind-up length(m)
    7.5
  • Trusco Code
    377-2195
  • Mass(g)
    145g