(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Water Resistant Blackboard Dedicated Marker

Water Resistant Blackboard Dedicated Marker

Standard Unit Price:
83,077 IDR
Days to Ship :
Quote

Blackboard Marker
[Specifications]
Product Type: Writing Implements for Construction.
Water Resistant Blackboard Dedicated Marker
Color: Other than black
[Application]
Write on blackboard used for rain.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
83,077 IDR

Part Number : MM-W
Days to Ship Quote
Standard Unit Price 83,077 IDR

Specificationtitle

  • Product Type
    Writing Implements for Construction
  • Color
    Other
  • Trusco Code
    382-4438
  • Use
    Write on blackboard used for rain.
  • Mass
    25g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)