(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Jack with Claw without Return Spring / with Safety Valve F-100TL

Jack with Claw without Return Spring / with Safety Valve F-100TL

Standard Unit Price:
31,904,616 IDR
Days to Ship :
1 Day(s)

[Features]
·Comes with a safety valve.
·It is a feed table type.
·A feed base is attached to the jack with claws to improve the efficiency of vertical and forward/backward positioning.
·Since it slides smoothly within a range of 100 mm, horizontal movement after lifting is possible.
·Pushing and returning is a screw mechanism with a ratchet handle, so fine adjustment is possible.
·Rotary type handle.
·The slide table is integrated with the jack with a dovetail groove guide to prevent it from moving left and right.

Basic Specifications

  • Product Type
    Jack with Hook
  • Claw Lifting Power(kN(t))
    50(5.0)
  • Stroke(mm)
    63
  • Height(mm)
    44~107
  • Claw Length(mm)
    75
  • Claw Width(mm)
    75
  • Main Body Height(mm)
    243~306
  • Trusco Code
    334-7923
  • Mass(g)
    32000
  • Accessories
    Handle, Ratchet Handle
  • Features
    With safety valve. Feed table type. The feed table was placed on the jack with claw, and position alignment up and down, and front and back, was made more efficient. Since it can slide smoothly within a range of 100 mm, horizontal movement after lifting up is possible. Since the push/return is a screw mechanism by a ratchet handle, micro-adjustment is possible. Handle is rotation type.
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1 Day(s)
31,904,616 IDR

Part Number : F-100TL
Days to Ship 1 Day(s)
Standard Unit Price 31,904,616 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Jack with Hook
  • Claw Lifting Power(kN(t))
    50(5.0)
  • Stroke(mm)
    63
  • Height(mm)
    44~107
  • Claw Length(mm)
    75
  • Claw Width(mm)
    75
  • Main Body Height(mm)
    243~306
  • Trusco Code
    334-7923
  • Mass(g)
    32000
  • Accessories
    Handle, Ratchet Handle
  • Features
    With safety valve. Feed table type. The feed table was placed on the jack with claw, and position alignment up and down, and front and back, was made more efficient. Since it can slide smoothly within a range of 100 mm, horizontal movement after lifting up is possible. Since the push/return is a screw mechanism by a ratchet handle, micro-adjustment is possible. Handle is rotation type.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By attaching the slide rest to the hydraulic jack with claw, improves efficiency of the position adjustment of up and down, and back and forth.
●Since it slides smoothly within the range of 100mm, horizontal movement after lifting up is possible.
●Since push and return are a screw mechanism with a ratchet handle, fine adjustment is possible.
●The handle is rotation type.

Specification

●Lifting Force kN(t) Claw Portion:50(5.0)
●Lifting Force kN(t) Head:Unavailable
●Stroke(mm):63
●Height(mm):44 to 107
●Claw Lenght x W(mm):75 x 75
●Body Height(mm):243 to 306

Accessories

●Handle
●Ratchet Handle

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)