(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Lint Roller Floor Clean

Lint Roller Floor Clean

Standard Unit Price:
250,769 IDR-
Days to Ship :
1 Day(s)

[Features]
· Catches large objects that wipers can't handle, without sticking to wooden floors.
· W adhesive tape that can be used for everything from wooden flooring to carpets.
· With an arrow printed on it to easily determine the movement direction.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Tape size
    160 mm width x 30 cycles
  • Features
    Catches large objects that wipers can't handle, without sticking to wooden floors. This double adhesive tape can be used for everything from wooden flooring to carpet. Comes printed with an arrow to indicate the rolling direction.
  • Material (tape receiver)
    Polypropylene (PP), Elastomer
  • Material (grip)
    Polypropylene (PP)
  • Material (case)
    Polypropylene (PP), Elastomer
  • Material (tape)
    Paper with special fibers coated and adhered
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Product Type

Refine by

  • For Carpet
  • For Floor/Carpet
  • Clear
Width×Length(mm)

Refine by

  • 190×365
  • 190×610~970
  • Clear
JAN Code

Refine by

  • 4904140254704
  • 4904140255602
  • Clear
Trusco Code

Refine by

  • 382-7721
  • 441-7518
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
1 pc.
For Floor/Carpet
190×610~970
4904140254704
382-7721
1 Day(s)
282,000 IDR

Part Number : C2470
Days to Ship 1 Day(s)
Standard Unit Price 282,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Width×Length(mm)
    190×610~970
  • Tape size
    160 mm width x 30 cycles
  • JAN Code
    4904140254704
  • Trusco Code
    382-7721
  • Mass(g)
    410
  • Features
    Catches large objects that wipers can't handle, without sticking to wooden floors. This double adhesive tape can be used for everything from wooden flooring to carpet. Comes printed with an arrow to indicate the rolling direction.
  • Material (tape receiver)
    Polypropylene (PP), Elastomer
  • Material (grip)
    Polypropylene (PP)
  • Material (shaft)
    Rust-proofed iron wire (chrome plated), Aluminum
  • Material (case)
    Polypropylene (PP), Elastomer
  • Material (tape)
    Paper with special fibers coated and adhered
1 pc.
For Carpet
190×365
4904140255602
441-7518
1 Day(s)
250,769 IDR

Part Number : C2560
Days to Ship 1 Day(s)
Standard Unit Price 250,769 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Carpet
  • Width×Length(mm)
    190×365
  • Tape size
    160 mm width x 30 cycles
  • JAN Code
    4904140255602
  • Trusco Code
    441-7518
  • Mass(g)
    330
  • Features
    Catches large objects that wipers can't handle, without sticking to wooden floors. This double adhesive tape can be used for everything from wooden flooring to carpet. Comes printed with an arrow to indicate the rolling direction.
  • Material (tape receiver)
    Polypropylene (PP), Elastomer
  • Material (grip)
    Polypropylene (PP)
  • Material (shaft)
    Rust-proofed iron wire (chrome plated)
  • Material (case)
    Polypropylene (PP), Elastomer
  • Material (tape)
    Paper with special fibers coated and adhered