(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Lint Roller Spare Tape

Lint Roller Spare Tape

Standard Unit Price:
223,077 IDR-
Days to Ship :
12 Day(s)

[Features]
· The thickly wrapped type, with a long single rotation, is highly effective in spacious rooms.
· Efficient, with less need to peel the tape off the roll.
· With specially processed perforations.
[Applications]
· For removing garbage or dust in large areas.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    For Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Features
    A single rotation is very effective in spacious rooms due to the long, thick roll. The number of required tape turns is reduced for efficiency. Incorporates special perforations.
  • Material (tape receiver)
    Special Striped Adhesive Paper
Part Number
Internal Capacity

Refine by

  • 1 Roll
  • 1 Box (6 Rolls)
  • Clear
Tape size

Refine by

  • 187 mm Width x 40 m
  • 187 mm width x 50 cycles
  • Clear
Trusco Code

Refine by

  • 335-1122
  • 382-7682
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
187 mm width x 50 cycles
382-7682
12 Day(s)
223,077 IDR

Part Number : C0340
Days to Ship 12 Day(s)
Standard Unit Price 223,077 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    For Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Tape size
    187 mm width x 50 cycles
  • Trusco Code
    382-7682
  • Mass(g)
    250/pack
  • Features
    A single rotation is very effective in spacious rooms due to the long, thick roll. The number of required tape turns is reduced for efficiency. Incorporates special perforations.
  • Material (tape receiver)
    Special Striped Adhesive Paper
1 Box (6 Rolls)
187 mm Width x 40 m
335-1122
12 Day(s)
2,006,154 IDR

Part Number : C1530
Days to Ship 12 Day(s)
Standard Unit Price 2,006,154 IDR
Quantity 1 Box (6 Rolls)

Specificationtitle

  • Product Type
    For Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Tape size
    187 mm Width x 40 m
  • Trusco Code
    335-1122
  • Mass(g)
    4,000/box
  • Features
    A single rotation is very effective in spacious rooms due to the long, thick roll. The number of required tape turns is reduced for efficiency. Incorporates special perforations.
  • Material (tape receiver)
    Special Striped Adhesive Paper

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)