(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Spare tape (3 rolls)

Spare tape (3 rolls)

Standard Unit Price:
98,462 IDR-
Days to Ship :
1 Day(s)

Spare Tape, 3 Rolls
[Features]
It catches dust, hair and pollen from carpets.
The tape is given a special adhesive flat coating, is 90-coil winding and has cut lines.
It has double-sided dry edges that can be easily peeled off.
[Specifications]
Tape size: 160 mm, width x 90 cycles
[Material]
Tape, Special adhesive-treated paper.
Internal Capacity: 1 Pack (3 pcs)

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    For Carpet
  • Spare
    Spare tape
  • Tape size
    160 mm width x 90 cycles
  • Features
    It catches dust, hair and pollen from carpets. The tape is given a special adhesive flat coating, is 90-coil winding and has cut lines. It has double-sided dry edges that can be easily peeled off.
  • Material (tape)
    Special adhesive-treated paper
  • Internal Capacity
    1 Pack (3 pcs)
Part Number
Internal Capacity

Refine by

  • 1 Pack (3 pcs)
  • Clear
Trusco Code

Refine by

  • 380-9251
  • 382-7674
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (3 pcs)
382-7674
1 Day(s)
120,000 IDR

Part Number : C0330
Days to Ship 1 Day(s)
Standard Unit Price 120,000 IDR
Quantity 1 Pack (3 pcs)

Specificationtitle

  • Product Type
    For Carpet
  • Spare
    Spare tape
  • Tape size
    160 mm width x 90 cycles
  • Trusco Code
    382-7674
  • Mass(g)
    470/pack
  • Features
    It catches dust, hair and pollen from carpets. The tape is given a special adhesive flat coating, is 90-coil winding and has cut lines. It has double-sided dry edges that can be easily peeled off.
  • Material (tape)
    Special adhesive-treated paper
1 Pack (3 pcs)
380-9251
1 Day(s)
98,462 IDR

Part Number : C4814
Days to Ship 1 Day(s)
Standard Unit Price 98,462 IDR
Quantity 1 Pack (3 pcs)

Specificationtitle

  • Product Type
    For Carpet
  • Spare
    Spare tape
  • Tape size
    160 mm width x 90 cycles
  • Trusco Code
    380-9251
  • Mass(g)
    480/pack
  • Features
    It catches dust, hair and pollen from carpets. The tape is given a special adhesive flat coating, is 90-coil winding and has cut lines. It has double-sided dry edges that can be easily peeled off.
  • Material (tape)
    Special adhesive-treated paper

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)