(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Lint Roller Mini (For living rooms and bedrooms)

Lint Roller Mini (For living rooms and bedrooms)

Standard Unit Price:
129,231 IDR-
Days to Ship :
12 Day(s)

[Features]
· Also powerfully catches dust in carpet fibers due to the cushioning effect of adhesive coated in stripes.
· Uses easy-to-cut stepped perforation and an easy-to-peel dry edge.

Basic Specifications

  • Product Type
    For Carpet
  • Tape size
    80 mm Width x 90 Rolls
  • Features
    It is also able to firmly catch dust in carpeted fibers based on the cushion efficacy of striped adhesive. Utilizes an easy-to-cut perforation and easy-to-peel up dry edge.
  • Material (shaft)
    Rust-proofed iron wire (chrome plated), Grip, Tape holder /
  • Material (case)
    Polypropylene (PP)
  • Material (tape)
    Special adhesive-treated paper
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • 1 Pack (2 pcs)
  • Clear
Spare

Refine by

  • Spare tape
  • Clear
Other

Refine by

  • Option
  • Clear
Width×Length(mm)

Refine by

  • 110×200
  • Clear
Trusco Code

Refine by

  • 382-7666
  • 382-7623
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
-
110×200
382-7623
12 Day(s)
198,462 IDR

Part Number : C0060
Days to Ship 12 Day(s)
Standard Unit Price 198,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Carpet
  • Spare
    -
  • Other
    -
  • Width×Length(mm)
    110×200
  • Tape size
    80 mm Width x 90 Rolls
  • Trusco Code
    382-7623
  • Mass(g)
    210
  • Features
    It is also able to firmly catch dust in carpeted fibers based on the cushion efficacy of striped adhesive. Utilizes an easy-to-cut perforation and easy-to-peel up dry edge.
  • Material (shaft)
    Rust-proofed iron wire (chrome plated), Grip, Tape holder /
  • Material (case)
    Polypropylene (PP)
  • Material (tape)
    Special adhesive-treated paper
1 Pack (2 pcs)
Spare tape
Option
-
382-7666
12 Day(s)
129,231 IDR

Part Number : C0280
Days to Ship 12 Day(s)
Standard Unit Price 129,231 IDR
Quantity 1 Pack (2 pcs)

Specificationtitle

  • Product Type
    For Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Width×Length(mm)
    -
  • Tape size
    80 mm Width x 90 Rolls
  • Trusco Code
    382-7666
  • Mass(g)
    184/pack
  • Features
    It is also able to firmly catch dust in carpeted fibers based on the cushion efficacy of striped adhesive. Utilizes an easy-to-cut perforation and easy-to-peel up dry edge.
  • Material (shaft)
    Rust-proofed iron wire (chrome plated), Grip, Tape holder /
  • Material (case)
    Polypropylene (PP)
  • Material (tape)
    Special adhesive-treated paper

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)