(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Lint Roller Smart (With Case)

Lint Roller Smart (With Case)

Standard Unit Price:
90,462 IDR-
Days to Ship :
12 Day(s)

[Features]
· Has main unit with angled grip for easy handling around shoulders.
· Made from lightweight and durable polyethylene so it weighs a light 100 g (35 g body and 65 g tape).

Basic Specifications

  • Product Type
    For Wear
  • Tape size
    100 mm width x 50 cycles
  • Features
    Angled grip body makes it comfortable to use around the shoulders. Made from lightweight/tough polyethylene so it is just 100 g (35 g body + 65 g tape).
  • Material (tape)
    Special adhesive-treated paper
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • 1 Pack (2 pcs)
  • Clear
Spare

Refine by

  • Spare tape
  • Clear
Other

Refine by

  • Option
  • Clear
Width×Length(mm)

Refine by

  • 65×246
  • Clear
Trusco Code

Refine by

  • 382-7712
  • 382-7704
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
-
65×246
382-7704
12 Day(s)
90,462 IDR

Part Number : C2410
Days to Ship 12 Day(s)
Standard Unit Price 90,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Wear
  • Spare
    -
  • Other
    -
  • Width×Length(mm)
    65×246
  • Tape size
    100 mm width x 50 cycles
  • Trusco Code
    382-7704
  • Mass(g)
    115
  • Features
    Angled grip body makes it comfortable to use around the shoulders. Made from lightweight/tough polyethylene so it is just 100 g (35 g body + 65 g tape).
  • Material (tape)
    Special adhesive-treated paper
1 Pack (2 pcs)
Spare tape
Option
-
382-7712
12 Day(s)
103,077 IDR

Part Number : C2420
Days to Ship 12 Day(s)
Standard Unit Price 103,077 IDR
Quantity 1 Pack (2 pcs)

Specificationtitle

  • Product Type
    For Wear
  • Spare
    Spare tape
  • Other
    Option
  • Width×Length(mm)
    -
  • Tape size
    100 mm width x 50 cycles
  • Trusco Code
    382-7712
  • Mass(g)
    130/pack
  • Features
    Angled grip body makes it comfortable to use around the shoulders. Made from lightweight/tough polyethylene so it is just 100 g (35 g body + 65 g tape).
  • Material (tape)
    Special adhesive-treated paper

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)