(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Lint Roller Mini (For cars)

Lint Roller Mini (For cars)

Standard Unit Price:
129,846 IDR-
Days to Ship :
1 Day(s) or more

[Features]
· Special adhesive tape which catches gravel with strong adhesiveness but does not damage car mats or seats.
· The flap is easy to find and the paper won't tear vertically, even if long hairs get caught in it. Uses an easily-peelable dry edge with orange lines.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    For Wear
  • Tape size
    80 mm Width x 35 Rolls
  • Features
    Even given the powerful adhesive taken from sand particles, it is a special adhesive tape that supplies car mats and seats with scratch resistance. Flap is easy to find and paper won't tear vertically even with long hair caught in it. Orange line and easy to peel up dry edge.
  • Material (shaft)
    Rust-proofed iron wire (chrome plated), Grip, Tape holder, Case: Polypropylene (PP)
  • Material (tape)
    Special adhesive-treated paper
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • 1 Pack (2 pcs)
  • Clear
Spare

Refine by

  • Spare tape
  • Clear
Other

Refine by

  • Option
  • Clear
Width×Length(mm)

Refine by

  • 110×200
  • Clear
Trusco Code

Refine by

  • 382-7640
  • 382-7607
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
-
110×200
382-7607
12 Day(s)
198,462 IDR

Part Number : C0030
Days to Ship 12 Day(s)
Standard Unit Price 198,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Wear
  • Spare
    -
  • Other
    -
  • Width×Length(mm)
    110×200
  • Tape size
    80 mm Width x 35 Rolls
  • Trusco Code
    382-7607
  • Mass(g)
    210
  • Features
    Even given the powerful adhesive taken from sand particles, it is a special adhesive tape that supplies car mats and seats with scratch resistance. Flap is easy to find and paper won't tear vertically even with long hair caught in it. Orange line and easy to peel up dry edge.
  • Material (shaft)
    Rust-proofed iron wire (chrome plated), Grip, Tape holder, Case: Polypropylene (PP)
  • Material (tape)
    Special adhesive-treated paper
1 Pack (2 pcs)
Spare tape
Option
-
382-7640
1 Day(s)
129,846 IDR

Part Number : C0260
Days to Ship 1 Day(s)
Standard Unit Price 129,846 IDR
Quantity 1 Pack (2 pcs)

Specificationtitle

  • Product Type
    For Wear
  • Spare
    Spare tape
  • Other
    Option
  • Width×Length(mm)
    -
  • Tape size
    80 mm Width x 35 Rolls
  • Trusco Code
    382-7640
  • Mass(g)
    184/pack
  • Features
    Even given the powerful adhesive taken from sand particles, it is a special adhesive tape that supplies car mats and seats with scratch resistance. Flap is easy to find and paper won't tear vertically even with long hair caught in it. Orange line and easy to peel up dry edge.
  • Material (shaft)
    Rust-proofed iron wire (chrome plated), Grip, Tape holder, Case: Polypropylene (PP)
  • Material (tape)
    Special adhesive-treated paper

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)