(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Toucher (Part Numbers)

Toucher

One-touch attachment and removal mechanism enables easy carrying of workpieces in shapes difficult to grasp.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

SL-1

 
Part Number
SL-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,257,538 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Hand Lift Adsorption Force(N) 500(50kgf) Dimensions: Width(mm) 50
Size: Length(mm) 92 Dimensions: Height(mm) 32 Maximum Height(mm) 122
Mass(kg) 1 Feature 1 One-touch attachment and removal mechanism enables easy carrying of workpieces in shapes that are difficult to carry Feature 2 Convenient for temporary holding and positioning for welding small parts to an arbitrary position
Feature 3 It is a style with a wide response range and is available for various uses Use Simple Magnetic Transport Device

Please check the type/dimensions/specifications of the part SL-1 in the Toucher series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)