(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Round Shallow Baking Dishes J02300001140

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Round Shallow Baking Dishes
Part Number: J02300001140

Standard Unit Price: 134,569 IDR Special Price 134,569 IDR
Quantity: 1 pc.
Days to Ship: 9 Day(s) or more

[Features]
· Stackable when not in use.
· Optimal as container lids or catch basins.
· Convenient for sorting or storing parts.
· Made of stainless steel, and therefore very hygienic, with excellent durability, corrosion resistance and fire resistance. Easy to clean.
· Stainless steel products are also eco-friendly, being 100% recyclable.
[Applications]
· Optimal as lids for various containers and casings, etc., or as catch basins.
· Convenient for sorting or storing ingredients or parts.
· Can be used as moving trays on transfer lines (conveyor belts, etc.).
· Can be used as saucers for oil jockeys, oilers, etc.
· Can be used as package dishes on digital scales, etc.
· Can be used as containers for store displays or for stock items that are refrigerated or kept hot.

Specificationtitle

  • Product Type
    Round Tray
  • Material
    Stainless Steel
  • Size (Round Tray)
    7 Inches
  • Major Diameter(mm)
    175
  • Height(mm)
    13
  • Inner Diameter(mm)
    152
  • Depth(mm)
    12.6
  • Body / Option
    Main Body
  • Trusco Code
    404-2221
  • Mass(g)
    90

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)