(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Wedge Drum Inclined Base

Wedge Drum Inclined Base

Standard Unit Price:
1,668,924 IDR
Days to Ship :
1 Day(s)

[Features]
· Props up 115 L and 210 L drums.
· Moves liquid to one side so it can be pumped out more easily.
[Applications]
· Drum wedge.

Basic Specifications

  • Product Type
    Related items
  • Height(mm)
    125
  • Longitudinal(mm)
    305
  • Side(mm)
    255
  • Trusco Code
    407-0101
  • Features
    Install under a 115 L / 210 L drum can. Liquid can be collected to one side and easily pumped out.
  • Material
    Polyethylene (100% Recycled)
  • Mass(g)
    1400
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
1,668,924 IDR

Part Number : DRM299
Days to Ship 1 Day(s)
Standard Unit Price 1,668,924 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related items
  • Height(mm)
    125
  • Longitudinal(mm)
    305
  • Side(mm)
    255
  • Trusco Code
    407-0101
  • Features
    Install under a 115 L / 210 L drum can. Liquid can be collected to one side and easily pumped out.
  • Material
    Polyethylene (100% Recycled)
  • Mass(g)
    1400

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)