(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
L-Type Cross Tap TL2-0.5S

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

L-Type Cross Tap
Part Number: TL2-0.5S

Standard Unit Price: 186,154 IDR Special Price 186,154 IDR
Days to Ship: 8 Day(s) or more

A crossed triple socket cord type of outlet.

[Features]
· Outlet without lamp / Does not come with ground. [Packed in plastic bag]
· L‑type plug that does not easily disconnect

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specificationtitle

  • Electrical wire length(m)
    0.5
  • Product Type
    Extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    1.25
  • Number of electrical wire cores(C)
    2
  • Ground Y/N
    NA
  • Mass(g)
    150
  • Rated Current(A)
    15
  • Wire color
    Yellow
  • Electrical wiring Specifications
    SVCT
  • Plug shape
    Short Tap
  • Contents
    Vinyl Bag
  • Specifications
    For Indoor Use

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)