(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
L-Type Straight Tap

L-Type Straight Tap

Standard Unit Price:
186,154 IDR
Days to Ship :
8 Day(s) or more

A straight triple socket cord type of outlet.

[Features]
· Outlet without lamp / Does not come with ground. [Packed in plastic bag]
· L‑type plug that does not easily disconnect

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Electrical wire length(m)
    0.5
  • Product Type
    Extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    1.25
  • Number of electrical wire cores(C)
    2
  • Ground Y/N
    NA
  • Mass(g)
    150
  • Rated Current(A)
    15
  • Wire color
    Yellow
  • Electrical wiring Specifications
    SVCT
  • Plug shape
    Short Tap
  • Contents
    Vinyl Bag
  • Specifications
    For Indoor Use

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
186,154 IDR

Part Number : SL205S
Days to Ship 8 Day(s) or more
Standard Unit Price 186,154 IDR

Specificationtitle

  • Electrical wire length(m)
    0.5
  • Product Type
    Extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    1.25
  • Number of electrical wire cores(C)
    2
  • Ground Y/N
    NA
  • Mass(g)
    150
  • Rated Current(A)
    15
  • Wire color
    Yellow
  • Electrical wiring Specifications
    SVCT
  • Plug shape
    Short Tap
  • Contents
    Vinyl Bag
  • Specifications
    For Indoor Use

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)