(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Triple Plug (with Ground) PPT30E

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Triple Plug (with Ground)
Part Number: PPT30E

Standard Unit Price: 2,560,000 IDR Special Price 2,560,000 IDR
Days to Ship: 8 Day(s) or more

Comes with a snap plug for insertion without an adapter. The cable does not harden even when used in cold regions. Comes with ground for security in case electrical leakage occurs.

[Features]
· Triple snap plug / Comes with ground. [Shrink packed]
· Crossed triple socket cord

Specificationtitle

  • Electrical wire length(m)
    30
  • Product Type
    Extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    Manual winding
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Ground Y/N
    Available
  • Mass(g)
    5200
  • Rated Current(A)
    15
  • Wire color
    Black
  • Electrical wiring Specifications
    SVCT
  • Plug shape
    Snap Lock Extension Cord
  • Contents
    Shrink pack
  • Specifications
    For Indoor Use

Product Specifications


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)