(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Short tap (with lamp)

Short tap (with lamp)

Standard Unit Price:
213,846 IDR
Days to Ship :
8 Day(s) or more

[Features]
· An outlet with lamp / Does not come with ground [Packed in plastic bag] The outlet area illuminates brightly.
· An outlet with lamp where the outlet area illuminates when power is supplied.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Electrical wire length(m)
    0.5
  • Product Type
    Extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    With Sensing Function
  • Electrical wire thickness(mm2)
    1.25
  • Number of electrical wire cores(C)
    2
  • Ground Y/N
    NA
  • Mass(g)
    150
  • Rated Current(A)
    15
  • Wire color
    Yellow
  • Electrical wiring Specifications
    SVCT
  • Contents
    Vinyl Bag
  • Specifications
    For Indoor Use

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
213,846 IDR

Part Number : LS20.5S
Days to Ship 8 Day(s) or more
Standard Unit Price 213,846 IDR

Specificationtitle

  • Electrical wire length(m)
    0.5
  • Product Type
    Extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    With Sensing Function
  • Electrical wire thickness(mm2)
    1.25
  • Number of electrical wire cores(C)
    2
  • Ground Y/N
    NA
  • Mass(g)
    150
  • Rated Current(A)
    15
  • Wire color
    Yellow
  • Electrical wiring Specifications
    SVCT
  • Plug shape
    Straight-type Extension Cord
  • Contents
    Vinyl Bag
  • Specifications
    For Indoor Use
16 Day(s) or more
213,846 IDR

Part Number : LT20.5S
Days to Ship 16 Day(s) or more
Standard Unit Price 213,846 IDR

Specificationtitle

  • Electrical wire length(m)
    0.5
  • Product Type
    Extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    With Sensing Function
  • Electrical wire thickness(mm2)
    1.25
  • Number of electrical wire cores(C)
    2
  • Ground Y/N
    NA
  • Mass(g)
    150
  • Rated Current(A)
    15
  • Wire color
    Yellow
  • Electrical wiring Specifications
    SVCT
  • Plug shape
    Cross-Shaped Extension Cord
  • Contents
    Vinyl Bag
  • Specifications
    For Indoor Use

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)