(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hand Reel 100 V 3-core x 10 m Green Ground Overload with Earth Leakage Breaker

Hand Reel 100 V 3-core x 10 m Green Ground Overload with Earth Leakage Breaker

Standard Unit Price:
2,906,154 IDR
Days to Ship :
8 Day(s) or more

[Features]
· More compact than a drum and more convenient than an extension cord.
· Easy to carry like an extension cord.
· Used for both overload and electrical leakage protection / Comes with ground

Basic Specifications

  • Electrical wire length(m)
    10
  • Product Type
    Extension cord
  • No. of Outlets
    2
  • Features
    Hand Reel
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Ground Y/N
    Available
  • Mass(g)
    2300
  • Rated Current(A)
    15
  • Wire color
    Green
  • Electrical wiring Specifications
    SVCT
  • Plug shape
    Hand Reel
  • Specifications
    For Indoor Use

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
2,906,154 IDR

Part Number : HR-EK102
Days to Ship 8 Day(s) or more
Standard Unit Price 2,906,154 IDR

Specificationtitle

  • Electrical wire length(m)
    10
  • Product Type
    Extension cord
  • No. of Outlets
    2
  • Features
    Hand Reel
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Ground Y/N
    Available
  • Mass(g)
    2300
  • Rated Current(A)
    15
  • Wire color
    Green
  • Electrical wiring Specifications
    SVCT
  • Plug shape
    Hand Reel
  • Specifications
    For Indoor Use

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)