(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Super Wide Monkey Wrench (With Grip)

Super Wide Monkey Wrench (With Grip)

Standard Unit Price:
454,873 IDR-
Days to Ship :
Quote

A never-before-seen ultra-wide opening. Clears the JIS. H class for strength. With a grip that is comfortable to hold.

Basic Specifications

  • Set / Single Item
    Single Item
Part Number
Maximum Opening(mm)

Refine by

  • 38
  • 50
  • Clear
Overall Length(mm)

Refine by

  • 210
  • 260
  • Clear
Mass(g)

Refine by

  • 290
  • 390
  • Clear
Nominal

Refine by

  • 200
  • 250
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
38
210
290
200
Quote
454,873 IDR

Part Number : MWG38
Days to Ship Quote
Standard Unit Price 454,873 IDR

Specificationtitle

  • Maximum Opening(mm)
    38
  • Overall Length(mm)
    210
  • Mass(g)
    290
  • Set / Single Item
    Single Item
  • Nominal
    200
  • Tip thickness(mm)
    6.7
  • Head Thickness(mm)
    13.5
  • Grip Thickness(mm)
    14
50
260
390
250
Quote
587,010 IDR

Part Number : MWG50
Days to Ship Quote
Standard Unit Price 587,010 IDR

Specificationtitle

  • Maximum Opening(mm)
    50
  • Overall Length(mm)
    260
  • Mass(g)
    390
  • Set / Single Item
    Single Item
  • Nominal
    250
  • Tip thickness(mm)
    7.5
  • Head Thickness(mm)
    16
  • Grip Thickness(mm)