(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Socket for Mounting Hat Separator (Cup Shaped) for Electric Drill

Socket for Mounting Hat Separator (Cup Shaped) for Electric Drill

Standard Unit Price:
265,000 IDR
Days to Ship :
8 Day(s) or more

For formwork when pouring concrete

[Features]
· The interior of the socket has a shape dedicated for hat separators and cup separators.
· The hex shank is press fit for resistance to torsion and breakage (supports 7.2 V, 14.4 V, 18 V).
· Uses carefully selected materials made in Japan.

Basic Specifications

  • Product Type
    Socket Bit (For Electric Drill)
  • Overall Length(mm)
    82
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Socket Depth(mm)
    39
  • Material
    SCM435
  • Packing Dimensions (Height x Width)(mm)
    125×35
  • Guaranteed Torque(N·m)
    75
  • Features
    The interior of the socket is exclusive for hat separator/cup separator shape. The hexagonal shank part is a press-fit type, resistant to twisting and breaking (7.2 V, 14.4 V, 18 V supported).

Catalog

Japanese Only

Part Number
Applicable Screw Diameter

Refine by

  • W3/8 inch
  • W5/16-inch
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
W5/16-inch
8 Day(s) or more
265,000 IDR

Part Number : EHT-2.5
Days to Ship 8 Day(s) or more
Standard Unit Price 265,000 IDR

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Overall Length(mm)
    82
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Applicable Screw Diameter
    W5/16-inch
  • Socket Depth(mm)
    39
  • Material
    SCM435
  • Weight(g)
    60
  • Socket Section Outer Diameter(mm)
    8
  • Packing Dimensions (Height x Width)(mm)
    125×35
  • Guaranteed Torque(N·m)
    75
  • Features
    The interior of the socket is exclusive for hat separator/cup separator shape. The hexagonal shank part is a press-fit type, resistant to twisting and breaking (7.2 V, 14.4 V, 18 V supported).
W3/8 inch
8 Day(s) or more
265,000 IDR

Part Number : EHT-3
Days to Ship 8 Day(s) or more
Standard Unit Price 265,000 IDR

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Overall Length(mm)
    82
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Applicable Screw Diameter
    W3/8 inch
  • Socket Depth(mm)
    39
  • Material
    SCM435
  • Weight(g)
    55
  • Socket Section Outer Diameter(mm)
    9.5
  • Packing Dimensions (Height x Width)(mm)
    125×35
  • Guaranteed Torque(N·m)
    75
  • Features
    The interior of the socket is exclusive for hat separator/cup separator shape. The hexagonal shank part is a press-fit type, resistant to twisting and breaking (7.2 V, 14.4 V, 18 V supported).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)