(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Socket Beacon for Electric Drill

Socket Beacon for Electric Drill

Standard Unit Price:
168,333 IDR
Days to Ship :
8 Day(s) or more

[Features]
· A socket designed to fit snugly to the W5/16" P cone.
· The hex shank is press fit for resistance to torsion and breakage (supports 7.2 V, 14.4 V, 18 V).
· Uses carefully selected materials made in Japan.

Basic Specifications

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    12
  • Overall Length(mm)
    78
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Socket Depth(mm)
    35
  • Material
    SCM435
  • Weight(g)
    45
  • Socket Section Outer Diameter(mm)
    17
  • Hexagonal Section Depth(mm)
    20
  • Packing Dimensions (Height x Width)(mm)
    130×35
  • Guaranteed Torque(N·m)
    75
  • Features
    Hexagon shank part is a press fitted type, so it is resistant to twisting or breaking (7.2 V, 14.4 V, 18 V compatible).

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
168,333 IDR

Part Number : EPS-12P
Days to Ship 8 Day(s) or more
Standard Unit Price 168,333 IDR

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    12
  • Overall Length(mm)
    78
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Socket Depth(mm)
    35
  • Material
    SCM435
  • Weight(g)
    45
  • Socket Section Outer Diameter(mm)
    17
  • Hexagonal Section Depth(mm)
    20
  • Packing Dimensions (Height x Width)(mm)
    130×35
  • Guaranteed Torque(N·m)
    75
  • Features
    Hexagon shank part is a press fitted type, so it is resistant to twisting or breaking (7.2 V, 14.4 V, 18 V compatible).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)