(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Short Socket for Electric Drill (Impact Compatible) EHS-8

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Short Socket for Electric Drill (Impact Compatible)
Part Number: EHS-8

Standard Unit Price: 83,077 IDR Special Price 83,077 IDR
Days to Ship: 1 Day(s)

For Attaching/Detaching Various Hexagonal Screws

[Features]
· EHS-17 and higher hex shanks are press fit for resistance to torsion and breakage (supports 7.2 V, 14.4 V, 18 V).
· The socket part is a hexagonal surface type that does not damage the corners of bolts and nuts.
· The depth dimension of the socket part is matched to fit bolts and nuts of each size.
· Uses carefully selected materials made in Japan.
· EDS-814S comes with a bit holder

Specifications of EHS-8

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    8
  • Overall Length(mm)
    55
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Socket Depth(mm)
    20
  • Material
    SCM435
  • Weight(g)
    25
  • Socket Section Outer Diameter(mm)
    13
  • Hexagonal Section Depth(mm)
    5
  • Packing Dimensions (Height x Width)(mm)
    107×35
  • Guaranteed Torque(N·m)
    47
  • Features
    The socket part has a hexagonal surface type that does not damage the corners of bolts and nuts. The depth dimension of the socket part is matched to fit the bolt and nut of each size.

Please check the type/dimensions/specifications of the part EHS-8 in the Short Socket for Electric Drill (Impact Compatible) series.

Products like this...

Part Number
EHS-10
EHS-12
EHS-13
EHS-14
EHS-17
EHS-19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOpposite side dimensions
(mm)
Overall Length
(mm)
Socket Depth
(mm)
Weight
(g)
Socket Section Outer Diameter
(mm)
Hexagonal Section Depth
(mm)
Packing Dimensions (Height x Width)
(mm)
Guaranteed Torque
(N·m)
Features

91,077 IDR

1 Piece(s) 1 Day(s) 10552030166107×3547The socket part has a hexagonal surface type that does not damage the corners of bolts and nuts. The depth dimension of the socket part is matched to fit the bolt and nut of each size.

97,538 IDR

1 Piece(s) 1 Day(s) 12552030189107×3547The socket part has a hexagonal surface type that does not damage the corners of bolts and nuts. The depth dimension of the socket part is matched to fit the bolt and nut of each size.

104,154 IDR

1 Piece(s) 1 Day(s) 13552035209107×3547The socket part has a hexagonal surface type that does not damage the corners of bolts and nuts. The depth dimension of the socket part is matched to fit the bolt and nut of each size.

108,000 IDR

1 Piece(s) 1 Day(s) 14552035209107×3547The socket part has a hexagonal surface type that does not damage the corners of bolts and nuts. The depth dimension of the socket part is matched to fit the bolt and nut of each size.

155,538 IDR

1 Piece(s) 1 Day(s) 177027702310.5122×3575The socket part is of a hexagonal surface type that does not damage the corners of bolts and nuts. The depth dimension of the socket part is matched to fit the bolt and nut of each size. The hexagonal shank part is press-fit type, and resistant to twisting and breaking (7.2 V, 14.4 V, 18 V supported).

194,000 IDR

1 Piece(s) 1 Day(s) 197027802613122×3575The socket part is of a hexagonal surface type that does not damage the corners of bolts and nuts. The depth dimension of the socket part is matched to fit the bolt and nut of each size. The hexagonal shank part is press-fit type, and resistant to twisting and breaking (7.2 V, 14.4 V, 18 V supported).

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)