(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Alpha (α) Scaffolding Clamp Socket for Electric Drill EDX-17S

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Alpha (α) Scaffolding Clamp Socket for Electric Drill
Part Number: EDX-17S

Standard Unit Price: 219,692 IDR Special Price 219,692 IDR
Days to Ship: 1 Day(s)

[Features]
· Resistant to shaft breakage. (Compatible with 7.2 V, 14.4 V, 18 V) Twice the torsional stress relaxation and durability.
· The color-coded elastomer resin caps allow size identification at a glance.
· The socket part is a double hex surface type that quickly fits nuts, with a focus on workability.
· EDX-17S has a 34 mm depth ideal for attaching/removal work, while EDX-17C is compatible with combination clamps (depth 45 mm).
· Uses carefully selected materials made in Japan.

Specifications of EDX-17S

  • Specifications
    • STOCK
  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    84
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Socket Depth(mm)
    34
  • Material
    SCM435
  • Weight(g)
    84
  • Socket Section Outer Diameter(mm)
    23.5
  • Hexagonal Section Depth(mm)
    30
  • Packing Dimensions (Height x Width)(mm)
    136×35
  • Guaranteed Torque(N·m)
    75
  • Features
    The shafts are break resistant. (Compatible with 7.2 V, 14.4 V, 18 V) The elastomer resin caps are color-coded by size, so you can find the size you want at a glance. The socket part is a 12-sided surface type focusing on workability through speed of inserting the nut.

Please check the type/dimensions/specifications of the part EDX-17S in the Alpha (α) Scaffolding Clamp Socket for Electric Drill series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)