(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Three Piece Nipper

Three Piece Nipper

Standard Unit Price:
576,923 IDR
Days to Ship :
8 Day(s) or more

Ideal for cutting metal wires with precision blade

[Features]
· Triple layer structure prevents occurrence of play even after firm use.
· The cutting edge is a round cutting edge.
· The portion of the grip that contacts the user's hand is processed with a soft elastomer.
· The hole in the grip part allows for the use of a fall prevention cord.
· Spring part adopts a leaf spring that is highly durable and has adjustable recoil force

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    120
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    1
  • Stranded Wire Cutting Ability(φ/mm)
    1.25
  • Set / Single
    Single Item
  • Material
    S58C
  • Cutting Capacity(mm)
    Soft wire: φ0.5
  • Tip Shape
    Round Blade
  • Body / Option
    Main Body
  • Weight(g)
    80
  • Head Width(mm)
    11
  • Head Thickness(mm)
    7
  • Blade Portion Length(mm)
    13
  • Grip Width(mm)
    52
  • Backing Sheet Dimension Height x Width(mm)
    205×70
  • Supplementary Explanation
    The hole in the grip part allows for use with a fall prevention cord.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
576,923 IDR

Part Number : NI3-120
Days to Ship 8 Day(s) or more
Standard Unit Price 576,923 IDR

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    120
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    1
  • Stranded Wire Cutting Ability(φ/mm)
    1.25
  • Set / Single
    Single Item
  • Material
    S58C
  • Cutting Capacity(mm)
    Soft wire: φ0.5
  • Tip Shape
    Round Blade
  • Body / Option
    Main Body
  • Weight(g)
    80
  • Head Width(mm)
    11
  • Head Thickness(mm)
    7
  • Blade Portion Length(mm)
    13
  • Grip Width(mm)
    52
  • Backing Sheet Dimension Height x Width(mm)
    205×70
  • Supplementary Explanation
    The hole in the grip part allows for use with a fall prevention cord.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)