(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Portable Socket Holder - Red (with Carabiner)

Portable Socket Holder - Red (with Carabiner)

Standard Unit Price:
163,783 IDR
Days to Ship :
8 Day(s) or more

6.35 mm shank sockets can be carried conveniently

[Features]
· Hexagonal shank product can be quickly stored because of the round hole.
· It is a safe design where the slide does not lift up or release.
· Achieves significant weight reduction because the holder is made of a compact aluminum alloy (only the slide collar).
· The plentiful 5-color set or the nicely priced 3-color set are available to choose from, depending on the desired size and product type.
· Loop clutch types and non-loop clutch types are available in each color.
· If used together with the key adapter for the separately sold ESH, it may also be used for keys or small items.

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    100
  • Single Item / Set Classification
    Single Item
  • Product Category
    With Loop Clutch
  • Range of Use(mm)
    500 g or Less
  • Material
    Slide Color: Aluminum Alloy, Other: Iron
  • Color
    Red
  • Weight(g)
    33
  • Body Outer Diameter(mm)
    15.6
  • Attached Ring Inner Diameter(φmm)
    16
  • Maximum diameter that can be gripped by the loop clutch part(φmm)
    6.5
  • Packing Dimensions (Height x Width)(mm)
    115×40
  • Features
    Hexagonal shank product can be quickly stowed because of the round hole. It is a safe design where the slide does not lift up or release. Ultra weight reduction is implemented as the holder is made of compact aluminum alloy (only slide collar).

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
163,783 IDR

Part Number : ESH-RN
Days to Ship 8 Day(s) or more
Standard Unit Price 163,783 IDR

Specificationtitle

  • Product Type
    Other
  • Overall Length(mm)
    100
  • Single Item / Set Classification
    Single Item
  • Product Category
    With Loop Clutch
  • Range of Use(mm)
    500 g or Less
  • Material
    Slide Color: Aluminum Alloy, Other: Iron
  • Color
    Red
  • Weight(g)
    33
  • Body Outer Diameter(mm)
    15.6
  • Attached Ring Inner Diameter(φmm)
    16
  • Maximum diameter that can be gripped by the loop clutch part(φmm)
    6.5
  • Packing Dimensions (Height x Width)(mm)
    115×40
  • Features
    Hexagonal shank product can be quickly stowed because of the round hole. It is a safe design where the slide does not lift up or release. Ultra weight reduction is implemented as the holder is made of compact aluminum alloy (only slide collar).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)