(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Single Action Bit Joint (Black)

Single Action Bit Joint (Black)

Standard Unit Price:
153,748 IDR
Days to Ship :
8 Day(s) or more

Holes can be drilled while the Phillips bit is still attached

[Features]
· With the Phillips bit attached, drills can be attached and detached with a single touch.
· Bit side is white (lock type), and the other side is a different color (slide type).
· The color can be chosen out of 3 colors, and they can be used according to the size and brand.
· Lightweight type that does not raise concerns about weight even during work.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    54
  • Single Item / Set Classification
    Single Item
  • Range of Use(mm)
    Hexagonal Shaft Pilot Bore, Iron Working Drill (Up to 6 mm Diameter)
  • Material
    Slide Color: Aluminum Alloy, Other: Iron
  • Color
    Black
  • Weight(g)
    38
  • Bit Side Outer Diameter(φmm)
    15.8
  • Drill Side Outer Diameter(φmm)
    15.6
  • Packing Dimensions (Height x Width)(mm)
    103×50
  • Features
    With the Phillips bit attached, drills can be attached and detached with a single touch. Bit side is white (lock type), and the other side is different color (slide type).

Catalog

Japanese Only
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
8 Day(s) or more
153,748 IDR

Part Number : EBJ-BK
Days to Ship 8 Day(s) or more
Standard Unit Price 153,748 IDR

Specificationtitle

  • Product Type
    Other
  • Overall Length(mm)
    54
  • Single Item / Set Classification
    Single Item
  • Range of Use(mm)
    Hexagonal Shaft Pilot Bore, Iron Working Drill (Up to 6 mm Diameter)
  • Material
    Slide Color: Aluminum Alloy, Other: Iron
  • Color
    Black
  • Weight(g)
    38
  • Bit Side Outer Diameter(φmm)
    15.8
  • Drill Side Outer Diameter(φmm)
    15.6
  • Packing Dimensions (Height x Width)(mm)
    103×50
  • Features
    With the Phillips bit attached, drills can be attached and detached with a single touch. Bit side is white (lock type), and the other side is different color (slide type).