(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Round Nose Pliers

Round Nose Pliers

Standard Unit Price:
400,924 IDR
Days to Ship :
1 Day(s)

Used for precision work.

[Features]
· Made of stainless steel, it is rust resistant and has excellent wear resistance.
· Looseness can be finely adjusted with a flathead screwdriver.
· Tip has a round cross section shape, allowing use without damaging lead wires.
· Includes a spring so continuous work is not tiring.
· The spring is replaceable.
· With easy-gripping molded grip.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    118
  • With or without Spring
    Included
  • Set / Single
    Single Item
  • Material
    SUS420J2
  • Tip Shape
    Cross section shape: Round
  • Body / Option
    Main Body
  • Weight(g)
    50
  • Head Width(mm)
    11
  • Head Thickness(mm)
    6
  • Tip Width(mm)
    1.6
  • Tip Thickness(mm)
    0.8
  • Tip Length(mm)
    23
  • Grip Width(mm)
    48
  • Backing Sheet Dimension Height x Width(mm)
    180×65
  • Supplementary Explanation
    Slack can be precisely adjusted with a flathead screwdriver, and the spring can be replaced
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
1 Day(s)
400,924 IDR

Part Number : RN-100
Days to Ship 1 Day(s)
Standard Unit Price 400,924 IDR

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    118
  • With or without Spring
    Included
  • Set / Single
    Single Item
  • Material
    SUS420J2
  • Tip Shape
    Cross section shape: Round
  • Body / Option
    Main Body
  • Weight(g)
    50
  • Head Width(mm)
    11
  • Head Thickness(mm)
    6
  • Tip Width(mm)
    1.6
  • Tip Thickness(mm)
    0.8
  • Tip Length(mm)
    23
  • Grip Width(mm)
    48
  • Backing Sheet Dimension Height x Width(mm)
    180×65
  • Supplementary Explanation
    Slack can be precisely adjusted with a flathead screwdriver, and the spring can be replaced