(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Multi Water Pump Pliers (with Screwdriver)

Multi Water Pump Pliers (with Screwdriver)

Standard Unit Price:
347,693 IDR
Days to Ship :
1 Day(s)

[Features]
· Arc-shaped teeth securely hold pipes, etc.
· The tip of the handle has a flathead screwdriver shape.
· The opening can be finely adjusted in 9 steps, providing ideal handle width according to the work.

Basic Specifications

  • Specifications
    • STOCK
  • Maximum Opening(mm)
    48
  • Adjustment(Steps)
    9
  • Overall Length(mm)
    253
  • Mass(g)
    300
  • Head Length(mm)
    47.5
  • Head Thickness(mm)
    9.8
  • Handle Width(mm)
    32
  • Guarantee Torque(N▪m)
    105.9
  • Mount Dimensions - Height x Width(mm)
    315×90
  • Material
    KA45
  • Supplement
    The tip of the handle has a flathead screwdriver shape.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
347,693 IDR

Part Number : MP-250
Days to Ship 1 Day(s)
Standard Unit Price 347,693 IDR

Specificationtitle

  • Maximum Opening(mm)
    48
  • Adjustment(Steps)
    9
  • Overall Length(mm)
    253
  • Mass(g)
    300
  • Head Length(mm)
    47.5
  • Head Thickness(mm)
    9.8
  • Handle Width(mm)
    32
  • Guarantee Torque(N▪m)
    105.9
  • Mount Dimensions - Height x Width(mm)
    315×90
  • Material
    KA45
  • Supplement
    The tip of the handle has a flathead screwdriver shape.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)