(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Deluxe Multi-Water Pump Pliers (with Driver)

Deluxe Multi-Water Pump Pliers (with Driver)

Standard Unit Price:
336,923 IDR
Days to Ship :
12 Day(s)

[Features]
· Induction quenched teeth have excellent durability.
· Flathead screwdriver at end of handle.
· Jaw opening is fine-tuned to 9-stage adjustment, enabling work at the optimum handle width suited to the work.
· Because jaw opening adjustment uses an original shape, the bite is excellent.
· It has a safety stopper to prevent fingers from pinching and it is safe

Basic Specifications

  • Maximum Opening(mm)
    48
  • Adjustment(Steps)
    9
  • Overall Length(mm)
    255
  • Mass(g)
    300
  • Head Length(mm)
    51
  • Head Thickness(mm)
    9.8
  • Handle Width(mm)
    35
  • Guarantee Torque(N▪m)
    105.9
  • Mount Dimensions - Height x Width(mm)
    315×90
  • Material
    KA45
  • Supplement
    The tip of the handle has a flathead screwdriver shape. The teeth are subjected to induction hardening for outstanding durability. It is equipped with a stopper that prevents fingers from getting pinched.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
336,923 IDR

Part Number : MP-250D
Days to Ship 12 Day(s)
Standard Unit Price 336,923 IDR

Specificationtitle

  • Maximum Opening(mm)
    48
  • Adjustment(Steps)
    9
  • Overall Length(mm)
    255
  • Mass(g)
    300
  • Head Length(mm)
    51
  • Head Thickness(mm)
    9.8
  • Handle Width(mm)
    35
  • Guarantee Torque(N▪m)
    105.9
  • Mount Dimensions - Height x Width(mm)
    315×90
  • Material
    KA45
  • Supplement
    The tip of the handle has a flathead screwdriver shape. The teeth are subjected to induction hardening for outstanding durability. It is equipped with a stopper that prevents fingers from getting pinched.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)