(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Comfortable Latch (Long 4 Size Board Ratchet Wrench) PRW-4LAK

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Comfortable Latch (Long 4 Size Board Ratchet Wrench)
Part Number: PRW-4LAK

Standard Unit Price: 1,218,462 IDR Special Price 1,218,462 IDR
Days to Ship: 8 Day(s) or more

[Features]
· The socket part is long and allows 1 unit to be used with 4 sizes (10, 12, 13, and 14 mm).
· The body and socket are made of aluminum alloy, making them extremely lightweight.
· The socket part uses a hexagonal surface that is unlikely to strip.
· Adopts 2-stage claws that provide sufficient strength for installation of electric wiring support brackets.
· With 18 gear teeth, the ratchet drive angle is 20°.

Specificationtitle

  • Type
    Multi-functional Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    167.5
  • Width across flat dimension(mm)
    10×12×13×14
  • Single Product/Set Classification
    Single Item
  • Major Diameter(mm)
    Small: 27/large: 30
  • Guaranteed Torque(N·m)
    10 mm portion: 24; 12 mm portion: 40; 13 mm portion: 50; 14 mm portion: 60
  • Weight(g)
    115
  • Material
    Aluminum
  • Specifications
    6-Sided Surface
  • Features
    The socket part is long and can be used with 4 sizes (10, 12, 13 and 14 mm). The socket part has a hexagonal surface which is hard to wear out. It has two-stage pawls that provide more than sufficient strength for installation of electric wiring support brackets. The number of gears is 18 and the ratchet operates at 20°.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)