(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
SDS Plus Socket Adapter

SDS Plus Socket Adapter

Standard Unit Price:
289,847 IDR
Days to Ship :
1 Day(s)

A hammer drill that can attach sockets for socket wrenches

[Features]
· With a hole for coupling pin that securely holds the impact socket.
· Lightweight at 62 g and compact design.
· Uses carefully selected materials made in Japan.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Other
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    70
  • Shaft measurements(mm)
    10
  • Single Item / Set Classification
    Single Item
  • Material
    SCM435
  • Weight(g)
    62
  • Body Outer Diameter(mm)
    18.5
  • Packing Dimensions (Height x Width)(mm)
    103×50
  • Features
    A hole is included for the coupling pin to retain the impact socket securely.

Catalog

Japanese Only
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
1 Day(s)
289,847 IDR

Part Number : SDS-4
Days to Ship 1 Day(s)
Standard Unit Price 289,847 IDR

Specificationtitle

  • Product Type
    Other
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    70
  • Shaft measurements(mm)
    10
  • Single Item / Set Classification
    Single Item
  • Material
    SCM435
  • Weight(g)
    62
  • Body Outer Diameter(mm)
    18.5
  • Packing Dimensions (Height x Width)(mm)
    103×50
  • Features
    A hole is included for the coupling pin to retain the impact socket securely.