(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
General Purpose Bender, Steel Cutter

General Purpose Bender, Steel Cutter

Standard Unit Price:
7,364,770 IDR
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Rebar Cutter
  • Cutting Capacity: Steel Rod
    10・13mm
  • Cutting Capacity: Irregular Shape Steel Rod(mm)
    D10・D13
  • Total Length(mm)
    1070
  • Trusco Code
    254-2111
  • Features
    Heated universal bender iron bar cutter is a device that offers exceptional cutting and bending (bend processing). The handle pipe diameter is thick for minimal deflection and a stronger setup.
  • Mass(g)
    10500

Details
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
1 Day(s)
7,364,770 IDR

Part Number : RC-13BN
Days to Ship 1 Day(s)
Standard Unit Price 7,364,770 IDR

Specificationtitle

  • Product Model
    Rebar Cutter
  • Cutting Capacity: Steel Rod
    10・13mm
  • Cutting Capacity: Irregular Shape Steel Rod(mm)
    D10・D13
  • Total Length(mm)
    1070
  • Trusco Code
    254-2111
  • Features
    Heated universal bender iron bar cutter is a device that offers exceptional cutting and bending (bend processing). The handle pipe diameter is thick for minimal deflection and a stronger setup.
  • Mass(g)
    10500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Reinforced raber cutter with all purpose HIT bender, model with excellent cutting performance and bender function(bending process).
●Handle pipe diameter made thicker, less deflection design to transmit more force.

Specification

●Cutting Performance(mm) Steel Bars:10/13
●Cutting Performance(mm) Variant Steel Bars:D10/D13
●Total Length(mm):1070
●SPQ(piece):1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)