(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Bur: 90° Cone Type

Carbide Bur: 90° Cone Type

Can be used for a wide range of metal working; from cutting to deburring. An extensive range of products with different tooth and cut profiles to suit your needs.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TCBT2000
TCBT2800
TCBT2840
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Diameter
(mm)
Blade Length
(mm)
Total Length

641,538 IDR

1 Piece(s) 12 Day(s) 10555

950,769 IDR

1 Piece(s) 8 Day(s) or more 16860

773,846 IDR

1 Piece(s) 8 Day(s) or more 12654

Loading...

  1. 1

Basic Information

Shape 90° Cone Type Product Model Shank Diameter 6mm Cutting Edge Shape Spiral Cut
Point Strategy 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)