(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Silicone Sealant Coating Primer

Silicone Sealant Coating Primer

Standard Unit Price:
1,771,847 IDR
Days to Ship :
Quote

[Features]
· The coating work can be performed easily by brush application and the product can be used for practically all coating work except for water based paint.
[Applications]
· Base processing agent that can be applied to silicone sealant after hardening.

Basic Specifications

  • Product Type
    Sealant
  • Color
    White
  • Trusco Code
    423-0841
  • Mass(g)
    1180
  • Features
    The coating work can be performed easily by brush application and the product can be used for practically all coating work except for water based paint.
  • Application
    Base processing agent that can be applied to the silicone sealant after hardening.
  • Drying Time (20°C)
    30 Min. or More
  • Main Ingredient
    Silicone
  • Amount Of Content
    1 Can (1 kg)
Part Number
Amount Of Content

Refine by

  • 1 Can (1 kg)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Can (1 kg)
Quote
1,771,847 IDR

Part Number : PEINTER20
Days to Ship Quote
Standard Unit Price 1,771,847 IDR
Quantity 1 Can (1 kg)

Specificationtitle

  • Product Type
    Sealant
  • Color
    White
  • Trusco Code
    423-0841
  • Mass(g)
    1180
  • Features
    The coating work can be performed easily by brush application and the product can be used for practically all coating work except for water based paint.
  • Application
    Base processing agent that can be applied to the silicone sealant after hardening.
  • Drying Time (20°C)
    30 Min. or More
  • Main Ingredient
    Silicone

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)