(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Minitech Board Nippers (Straight Blades)

Click this image to zoom it.

Move the mouse over the image to zoom

Minitech Board Nippers (Straight Blades)

Standard Unit Price:
260,770 IDR
Days to Ship :
1 Day(s)

Thin and light to reduce fatigue, and ideal for cutting work in tight spaces.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    138
  • With or without spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    0.8
  • Copper Wire Cutting Performance(φ/mm)
    1.3
  • Main Body / Option
    Main Body
  • Weight(g/w)
    65
  • Blade Shape
    Straight Blade (thin blade)
  • Material
    Grip: Elastomer Resin
  • Package Size H×W×D(mm)
    200×73×17

Catalog

Japanese Only
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
1 Day(s)
260,770 IDR

Part Number : MTN03-135
Days to Ship 1 Day(s)
Standard Unit Price 260,770 IDR

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    138
  • With or without spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    0.8
  • Copper Wire Cutting Performance(φ/mm)
    1.3
  • Main Body / Option
    Main Body
  • Weight(g/w)
    65
  • Blade Shape
    Straight Blade (thin blade)
  • Material
    Grip: Elastomer Resin
  • Package Size H×W×D(mm)
    200×73×17