(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Heavy-Duty Bolted Shelf M10 (1,000 kg Type, 2,115 mm Height, 5-Level Type) M10-7365-NG

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Heavy-Duty Bolted Shelf M10 (1,000 kg Type, 2,115 mm Height, 5-Level Type)
Part Number: M10-7365-NG

Standard Unit Price: 20,154,308 IDR Special Price 20,154,308 IDR
Quantity: 1 unit
Days to Ship: Quote

[Features]
· Main structure part is secured with bolts for a robust structure with emphasis on safety.
· Adopts a C-shaped post resistant against load and lateral torsion.
· Crosspieces and diagonal elements play the role of a brace function, making it excellent in load carrying capacity and earthquake resistance.
· The shelf board is easily movable at 50 mm pitch.
· All-Anchor (M10 x 50) Fixing base plate is equipped as standard.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.

Specifications of M10-7365-NG

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    620
  • Height(mm)
    2115
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    1000
  • Effective Frontage(mm)
    830
  • Trusco Code
    506-3221
  • Mass
    130.6kg

Please check the type/dimensions/specifications of the part M10-7365-NG in the Heavy-Duty Bolted Shelf M10 (1,000 kg Type, 2,115 mm Height, 5-Level Type) series.

Products like this...

Part Number
M10-7375-NG
M10-7395-NG
M10-7465-NG
M10-7475-NG
M10-7495-NG
M10-7565-NG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFrontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass 内容量

23,425,847 IDR

1 Piece(s) Quote 900760830506-3264150.2kg-

26,351,847 IDR

1 Piece(s) Quote 900900830506-3302169.9kg-

23,333,231 IDR

1 Piece(s) Quote 12006201130506-1261151.3kg-

27,280,154 IDR

1 Piece(s) Quote 12007601130506-1300175.2kg-

30,828,770 IDR

1 Piece(s) Quote 12009001130506-1342199.3kg-

26,619,847 IDR

1 Piece(s) Quote 15006201430506-3345177.9kg-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)