(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Medium Capacity Bolted Shelf Model R3 (300 kg Type, Height 1,800 mm, 4 Shelf Type) R3-6354

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Medium Capacity Bolted Shelf Model R3 (300 kg Type, Height 1,800 mm, 4 Shelf Type)
Part Number: R3-6354

Standard Unit Price: 8,638,308 IDR Special Price 8,638,308 IDR
Quantity: 1 unit
Days to Ship: Quote

[Features]
· Main part is secured with bolts to provide a robust structure with excellent durability that is resistant to torsional forces.
· Colored green to gently fit into different environments including offices, stores, distribution centers, factories, etc.
· The height of each shelf board can be freely changed at a pitch of 50 mm.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.

Specifications of R3-6354

Please check the type/dimensions/specifications of the part R3-6354 in the Medium Capacity Bolted Shelf Model R3 (300 kg Type, Height 1,800 mm, 4 Shelf Type) series.

Products like this...

Part Number
R3-6364
R3-6394
R3-6454
R3-6464
R3-6494
R3-6554
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFrontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass 内容量

9,500,616 IDR

1 Piece(s) Quote 900600842505-152554kg-

11,358,770 IDR

1 Piece(s) Quote 900870842505-160668.9kg-

9,803,077 IDR

1 Piece(s) Quote 12004501142505-145256.9kg-

10,723,847 IDR

1 Piece(s) Quote 12006001142505-153363.3kg-

13,851,847 IDR

1 Piece(s) Quote 12008701142505-161487.9kg-

10,697,077 IDR

1 Piece(s) Quote 15004501442505-168166.9kg-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)