(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Medium Capacity Boltless Shelf Model M5 (500 kg Type, Height 2,100 mm, 6 Shelf Type)

Medium Capacity Boltless Shelf Model M5 (500 kg Type, Height 2,100 mm, 6 Shelf Type)

Standard Unit Price:
8,334,154 IDR-
Days to Ship :
30 Day(s)

[Features]
· Assembly and disassembly are easy and work time can be significantly shortened since it is a bolt-less structure which does not use any bolts whatsoever.
· The shelf positions can be changed and adjusted freely at 50 mm pitch.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.

Basic Specifications

Part Number
内容量

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 721
  • 921
  • Clear
Effective Frontage(mm)

Refine by

  • 840
  • 1140
  • 1440
  • 1740
  • Clear
Trusco Code

Refine by

  • 506-4406
  • 506-4368
  • 506-4325
  • 506-4287
  • 506-4244
  • 506-4201
  • 506-4163
  • 506-4121
  • 506-2365
  • 506-2322
  • 506-2284
  • 506-2241
  • 506-2209
  • 506-2161
  • 506-2128
  • 506-2080
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
1 unit
900
471
840
506-4121
30 Day(s)
8,334,154 IDR

Part Number : M5-7356-NG
Days to Ship 30 Day(s)
Standard Unit Price 8,334,154 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-4121
  • Mass
    73.1kg
1 unit
900
571
840
506-4163
30 Day(s)
9,022,924 IDR

Part Number : M5-7366-NG
Days to Ship 30 Day(s)
Standard Unit Price 9,022,924 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-4163
  • Mass
    78.2kg
1 unit
900
721
840
506-4201
30 Day(s)
9,981,231 IDR

Part Number : M5-7376-NG
Days to Ship 30 Day(s)
Standard Unit Price 9,981,231 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-4201
  • Mass
    86kg
1 unit
900
921
840
506-4244
30 Day(s)
11,772,000 IDR

Part Number : M5-7396-NG
Days to Ship 30 Day(s)
Standard Unit Price 11,772,000 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-4244
  • Mass
    109.8kg
1 unit
1200
471
1140
506-2080
30 Day(s)
9,885,385 IDR

Part Number : M5-7456-NG
Days to Ship 30 Day(s)
Standard Unit Price 9,885,385 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    506-2080
  • Mass
    88.1kg
1 unit
1200
571
1140
506-2128
30 Day(s)
10,708,924 IDR

Part Number : M5-7466-NG
Days to Ship 30 Day(s)
Standard Unit Price 10,708,924 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    506-2128
  • Mass
    94.2kg
1 unit
1200
721
1140
506-2161
30 Day(s)
12,350,308 IDR

Part Number : M5-7476-NG
Days to Ship 30 Day(s)
Standard Unit Price 12,350,308 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    506-2161
  • Mass
    108.8kg
1 unit
1200
921
1140
506-2209
30 Day(s)
14,167,693 IDR

Part Number : M5-7496-NG
Days to Ship 30 Day(s)
Standard Unit Price 14,167,693 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    506-2209
  • Mass
    133kg
1 unit
1500
471
1440
506-4287
30 Day(s)
11,547,385 IDR

Part Number : M5-7556-NG
Days to Ship 30 Day(s)
Standard Unit Price 11,547,385 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-4287
  • Mass
    103.1kg
1 unit
1500
571
1440
506-4325
30 Day(s)
12,901,077 IDR

Part Number : M5-7566-NG
Days to Ship 30 Day(s)
Standard Unit Price 12,901,077 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-4325
  • Mass
    117kg
1 unit
1500
721
1440
506-4368
30 Day(s)
14,605,231 IDR

Part Number : M5-7576-NG
Days to Ship 30 Day(s)
Standard Unit Price 14,605,231 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-4368
  • Mass
    127.7kg
1 unit
1500
921
1440
506-4406
30 Day(s)
16,665,385 IDR

Part Number : M5-7596-NG
Days to Ship 30 Day(s)
Standard Unit Price 16,665,385 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-4406
  • Mass
    156.1kg
1 unit
1800
471
1740
506-2241
30 Day(s)
12,652,572 IDR

Part Number : M5-7656-NG
Days to Ship 30 Day(s)
Standard Unit Price 12,652,572 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    506-2241
  • Mass
    132.2kg
1 unit
1800
571
1740
506-2284
30 Day(s)
15,123,231 IDR

Part Number : M5-7666-NG
Days to Ship 30 Day(s)
Standard Unit Price 15,123,231 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    506-2284
  • Mass
    141.2kg
1 unit
1800
721
1740
506-2322
30 Day(s)
16,468,000 IDR

Part Number : M5-7676-NG
Days to Ship 30 Day(s)
Standard Unit Price 16,468,000 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    506-2322
  • Mass
    154.7kg
1 unit
1800
921
1740
506-2365
30 Day(s)
20,342,770 IDR

Part Number : M5-7696-NG
Days to Ship 30 Day(s)
Standard Unit Price 20,342,770 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    506-2365
  • Mass
    207.3kg