(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Small to Medium Capacity Shelf Model TLA (Medium Shelf Boltless Type, Drawers Provided) TLA43K-78

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Small to Medium Capacity Shelf Model TLA (Medium Shelf Boltless Type, Drawers Provided)
Part Number: TLA43K-78

Standard Unit Price: 30,301,539 IDR Special Price 30,301,539 IDR
Quantity: 1 unit
Days to Ship: Quote

[Features]
· There are large and small drawers and the interior can be divided with drawer dividers. A removable card can be inserted in the front.
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).
· Even with a back plate and side plates, the universal shelf rest can be used.

Specifications of TLA43K-78

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    8
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Drawer (Small) 30/(Large) 3
  • Color
    Oyster White
  • External depth(mm)
    329
  • Trusco Code
    283-3379
  • Mass
    78kg

Please check the type/dimensions/specifications of the part TLA43K-78 in the Small to Medium Capacity Shelf Model TLA (Medium Shelf Boltless Type, Drawers Provided) series.

Products like this...

Part Number
TLA43S-78
TLA63K-711
TLA63S-711
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDepth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Details Type External depth
(mm)
Trusco Code Mass 内容量

37,479,847 IDR

1 Piece(s) Quote 45012008Drawer (Small) 30/(Large) 3479283-3387101kg-

40,628,429 IDR

1 Piece(s) Quote 300180011Drawer (Small) 42/(Large) 6329283-3417113kg-

54,079,231 IDR

1 Piece(s) Quote 450180011Drawer (Small) 42/(Large) 6479283-3425146kg-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)