(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Small Capacity Bolted Shelf (Rear and Side Panels Provided, 100 kg Type, Height 1,500 mm) 53V-24-NG

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Small Capacity Bolted Shelf (Rear and Side Panels Provided, 100 kg Type, Height 1,500 mm)
Part Number: 53V-24-NG

Standard Unit Price: 4,297,385 IDR Special Price 4,297,385 IDR
Quantity: 1 unit
Days to Ship: 30 Day(s)

Shelves with a backboard and side plates that help prevent falling and storage item mixing.
[Features]
· Uses an environmentally friendly powder coating.
· Sturdy, with vibration-dampening bracket.
· The shelf board is strengthened by 20% through our original double-bending process. (Excluding 3V and 3X)
[Applications]
· Ideal for storing small items and documents.

Specifications of 53V-24-NG

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    503-9126
  • Mass
    30kg

Please check the type/dimensions/specifications of the part 53V-24-NG in the Small Capacity Bolted Shelf (Rear and Side Panels Provided, 100 kg Type, Height 1,500 mm) series.

Products like this...

Part Number
53V-25-NG
53W-24-NG
53W-25-NG
53X-24-NG
53X-25-NG
54V-24-NG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFrontage
(mm)
Depth
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Effective Frontage
(mm)
Trusco Code Mass 内容量

4,637,231 IDR

1 Piece(s) 30 Day(s) 8753005801503-913432.5kg-

6,175,231 IDR

1 Piece(s) 30 Day(s) 8756004801503-916945.6kg-

6,825,077 IDR

1 Piece(s) 30 Day(s) 8756005801503-917750.8kg-

5,058,154 IDR

1 Piece(s) 30 Day(s) 8754504801503-914236.1kg-

5,511,693 IDR

1 Piece(s) 30 Day(s) 8754505801503-915139.6kg-

5,261,847 IDR

1 Piece(s) 30 Day(s) 120030041126502-264939.1kg-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)