(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Super Erector Pro Additional Shelf Board PR1836NK3

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Super Erector Pro Additional Shelf Board
Part Number: PR1836NK3

Standard Unit Price: 2,915,727 IDR Special Price 2,915,727 IDR
Quantity: 1 pc.
Days to Ship: Quote

[Features]
· The antibacterial shelf panel mats can be easily removed from the frame and washed, making it ideal for sanitation control. 
· Because it features excellent rust and chemical resistance, it is optimal for use in clean environments.
[Applications]
· Use in locations where a sanitary environment is required. Each shelf can hold heavy items up to 250 kg in weight.

Specifications of PR1836NK3

  • Material
    Plastic
  • Frontage(mm)
    909
  • Depth(mm)
    457
  • Product Model
    Options for Midweight Type
  • Load Capacity Per Shelf(kg/grade)
    250
  • Other
    Option
  • Type Details
    Additional shelf board
  • Color
    Moss green
  • Trusco Code
    456-4936
  • Mass(kg)
    4.2

Please check the type/dimensions/specifications of the part PR1836NK3 in the Super Erector Pro Additional Shelf Board series.

Products like this...

Part Number
PR1848NK3
PR1860NK3
PR1872NK3
PR2436NK3
PR2448NK3
PR2460NK3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFrontage
(mm)
Depth
(mm)
Trusco Code Mass
(kg)
Internal Capacity

3,569,914 IDR

1 Piece(s) Quote 1212457456-49445.8-

2,978,462 IDR

1 Piece(s) Quote 1516457456-49527.4-

3,329,231 IDR

1 Piece(s) Quote 1823457456-49618.8-

2,627,692 IDR

1 Piece(s) Quote 909609456-49795.8-

3,329,231 IDR

1 Piece(s) Quote 1212609456-49876.9-

3,943,077 IDR

1 Piece(s) Quote 1516609456-49958.9-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)