(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
MetroMax i Flat Mat MX1836FXMX54P-4

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

MetroMax i Flat Mat
Part Number: MX1836FXMX54P-4

Standard Unit Price: 37,873,429 IDR Special Price 37,873,429 IDR
Quantity: 1 unit
Days to Ship: Quote

[Features]
· Because antibacterial agents are built into the shelf panels, their effects continue on a semi-permanent basis, while chemical resistance is also excellent.
· Optimal for storing small items.
[Applications]
· Locations where sanitation control is required, such as kitchens and food product factories.
· For chemical factories or laboratories.

Specifications of MX1836FXMX54P-4

  • Connectable Type
    Single Unit Type
  • Material
    Plastic
  • Frontage(mm)
    910
  • Depth(mm)
    460
  • Height(mm)
    1393
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    360
  • Color
    Light blue
  • Effective Width(mm)
    832
  • Trusco Code
    770-6952
  • Features
    Shelf has built-in antimicrobial agents to semi-permanently maintain its efficacy and has excellent resistance to chemicals.
  • Mass(kg)
    28.4
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    13
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Polyethylene (With Glass Fiber)
  • Shelf Mat Material
    Antibacterial Treated Polyethylene

Please check the type/dimensions/specifications of the part MX1836FXMX54P-4 in the MetroMax i Flat Mat series.

Products like this...

Part Number
MX1836FXMX63P-5
MX1836FXMX74P-5
MX1848FXMX54P-4
MX1848FXMX63P-5
MX1848FXMX74P-5
MX1860FXMX54P-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFrontage
(mm)
Depth
(mm)
Height
(mm)
Number of Shelves
(Level)
Effective Width
(mm)
Trusco Code Mass
(kg)
Internal Capacity

25,192,308 IDR

1 Piece(s) Quote 91046015955832770-696135.2-

25,893,846 IDR

1 Piece(s) Quote 91046019005832770-697935.6-

24,036,923 IDR

1 Piece(s) Quote 1218460139341140770-701135.6-

29,133,846 IDR

1 Piece(s) Quote 1218460159551140770-702944.2-

52,383,286 IDR

1 Piece(s) Quote 1218460190051140770-703744.6-

27,890,769 IDR

1 Piece(s) Quote 1523460139341445770-707042-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)