(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fork

Fork

Standard Unit Price:
930,257 IDR-
Days to Ship :
1 Day(s)

[Features]
· The claw portion is a one-piece unit (not welded) for difficult bending and exceptional strength.
[Applications]
· Used to scoop up hay and chippings.

Basic Specifications

  • Product Type
    Fork
  • Tip width (mm)
    240
  • Overall length (mm)
    1135
  • Nail length(mm)
    360
  • Claw Quantity(pc.)
    4
  • Features
    The claw portion is a one-piece unit (not welded) for difficult bending and exceptional strength.
  • Application
    Used to scoop up hay and chippings.
  • Claw
    Steel

Details

Part Number
Details Type

Refine by

  • Pipe Handle
  • Wooden Handle
  • Clear
Trusco Code

Refine by

  • 402-6071
  • 402-6063
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
THM
Wooden Handle
402-6063
1 Day(s)
944,445 IDR

Part Number : THM
Days to Ship 1 Day(s)
Standard Unit Price 944,445 IDR

Specificationtitle

  • Product Type
    Fork
  • Tip width (mm)
    240
  • Overall length (mm)
    1135
  • Details Type
    Wooden Handle
  • Nail length(mm)
    360
  • Claw Quantity(pc.)
    4
  • Trusco Code
    402-6063
  • Mass(g)
    1700
  • Features
    The claw portion is a one-piece unit (not welded) for difficult bending and exceptional strength.
  • Application
    Used to scoop up hay and chippings.
  • Claw
    Steel
THP
Pipe Handle
402-6071
1 Day(s)
930,257 IDR

Part Number : THP
Days to Ship 1 Day(s)
Standard Unit Price 930,257 IDR

Specificationtitle

  • Product Type
    Fork
  • Tip width (mm)
    240
  • Overall length (mm)
    1135
  • Details Type
    Pipe Handle
  • Nail length(mm)
    360
  • Claw Quantity(pc.)
    4
  • Trusco Code
    402-6071
  • Mass(g)
    1600
  • Features
    The claw portion is a one-piece unit (not welded) for difficult bending and exceptional strength.
  • Application
    Used to scoop up hay and chippings.
  • Claw
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The teeth are hard to break and excellent in strength with one piece(no welding) finish.

Usage

●Used for scooping work such as hay and chips.

Specification

●Total Length(mm):1135
●Number of Teeth(piece):4
●SPQ(piece):12

Materials

●Tooth: Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)